??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24510.0720 Tommy Nut
HELP_VARIABLE
Company
Halder
Description
EH 24510. - Tommy Nuts, DIN 6307 with moveable pin
Bill of material
24510.0720 Tommy Nut
BESTNR
Ref. No.
24510.0720
D1
Thread
M20
D2
30 mm
D3
16 mm
L1
40 mm
L2
95 mm
L3
140 mm
G
Weight
581 g
Embedded user actions